- Johnson Controls
- Oil and Gas
- Spector Lumenex Voice Systems
- Mentor Series Intercom Systems
Mentor Series Emergency Ex Intercom Systems
Mentor Series Intercom Systems
The Mentor Intercom System is just one part of a range of emergency communication systems from Johnson Controls that are self-monitoring, highly reliable, flexible and are particularly suitable for use in potentially explosive atmospheres that include ‘Plant-wide’ and ‘Drillers Intercom’ type systems.
Products
![Mentor digital intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-digital-intercom-unit.png?h=564&w=752&la=en&hash=3A33B8A3EF743795003C4AB5D6791590)
Mentor Digital
- Standard 2 wire telephone circuit connectivity - low cost installation and system expansion
- ISDN digital protocol - high quality noise free communications
- Radial wired system topology - easy to fault find, greater system integrity
- Mule party line speech paths - greater flexibility
- Mule zone paging capability - greater flexibility, efficient system usage
- Secure party line communication - conversations are private
- No line balance networks - easy to expand the system, minimal set-up
![Mentor digital ISDN industrial station intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-digital-isdn-industrial-intercom.png?h=564&w=752&la=en&hash=BF6639163F6ED685382378EF5004A64F)
Mentor Digital ISDN Industrial Station
- Weatherproof IP66
- Hands Free or Simplex Push to Talk – Simple Man/Machine interface
- Integral 20 Watt amplifier
- Different power options to suit clients local power supply
- Designed for heavy use
- Easy to read LCD Display showing station name/number, system status, etc.
![Mentor explosion-Proof Intercom Station Mentor SL Ex7711 Digital ISDN unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-slex7711-digital-isdn.png?h=564&w=752&la=en&hash=D47C0A950EAEAA3BF50BFF3F9E9E1BFB)
Explosion-Proof Intercom Station Mentor SL Ex7711 Digital ISDN
- Weather-proof IP66
- Hands Free or Simplex Push to Talk – Simple Man/Machine interface
- Noise cancelling microphone - Highest intelligibility of speech
- ISDN fully-digital operation - Enhances speech intelligibity, status data at each station
- Easy-to-read LCD display showing station name/number, system status etc.
![Mentor Orbital Shout Back intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-orbital-shout-back-intercom.png?h=564&w=752&la=en&hash=2DE780991A6E38E7FB9ABE03E7BACA04)
Mentor Orbital Shout Back
- Noise-cancelling microphone at the master position assures highest intelligibility at the slave
- Integral status display facilitates service without opening unit.
- Passive SIMPLE hardware at the slave end reduces maintenance in restricted locations
- Simple 2-wire installation low cost rapid commissioning
- 20-watt amplifier enables very high sound pressure level outputs, assures speech audibility
![Mentor Orbital Emergency Mustercom Application intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-orbital-emergency-mustercom-application.png?h=564&w=752&la=en&hash=6B8D51961D635378DEB62BB9341FED59)
Mentor Orbital Operational Intercom
- Comprises of a number of stations interconnected on a “free” cable topology
- Units can be star or loop interconnected
- “Omnibus” two-way voice intercommunication with each outstation on the system
- System can consist of 2-54 stations
- Interconnected by a simple non-polarized twisted pair telecommunications cable
![Mentor Orbital Emergency Mustercom Application intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-orbital-emergency-mustercom-application.png?h=564&w=752&la=en&hash=6B8D51961D635378DEB62BB9341FED59)
Mentor Orbital Emergency Mustercom Application
- No central equipment required
- ‘Omnibus’ two-way voice intercommunication with each outstation on the system
- System can consist of 2-32 stations
- Interconnected by a simple non-polarized twisted pair telecommunications cable
- “Push-to-talk release to listen” implemented by a rugged keypad interface
- Hands-free mode available in low ambient noise locations
- 20-Watt paging amplifier drives an integral horn loaded loudspeaker or extension loudspeaker as required
- LAK 6 flashing beacon to signal a voice broadcast in noisy environments
- Optional CA03 explosion proof zone 1 battery
![Mentor Intercom Systems SL800 IP intercom unit](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/oil-and-gas/spector-lumenex-voice-systems/mentor-series-intercom-systems/product-images/mentor-sl800-ip-intercom.png?h=564&w=752&la=en&hash=2351EF8815C5220E8EF76A98D5591A22)
Mentor Intercom Systems SL800 IP/Digital Intercom Server
- Digital IP-Intercom Server (voice, video, indication and control)
- Integration of other systems via Ethernet and V24 interfaces
- Central housing and connecting technology is specially designed to the requirements of 19“ racks
- More than 150 standard features
- Latest intercom technology: microprocessor-controlled, high density design, SMD production object-orientated programming
- For all kinds of intercom stations (IP, 2-wire and 4-wire)
- Digital networking over IP, 2-wire lines, E1 or ISDN
- Non-blocking
Stay one step ahead with news and insights from our Emergency Communications experts.
See All Insights![The Logo of Shell plc](-/media/079933be7b964484b8e85fa942df4b32.jpg)
Case Study
Fire Detection
Oil and Gas
Spector Lumenex Oil, Gas and Energy Case Study - FPSO Bonga