Public Address/Voice Alarm (PAVA)

A Clear Voice in an Emergency

A traditional fire alarm system uses bells or sounders to initiate a building evacuation. Where occupants are not accustomed to regular evacuation drills, bells and sounders can lead to confusion, panic and a delay in evacuating the premises in an emergency situation. Public Address systems provide an effective means of clearly communicating information and instructions to a large area or building used by the general public as well as employees.

Combining the Fire Detection and Voice Alarm systems speeds up response time and provides the ability to advise occupants about the safest emergency route. During an incident, a pre-recorded message will be broadcast providing a clear instruction on what action needs to be taken.

Given today’s current risks, a PAVA system can also provide emergency messages in incidents other than fire. It is a recommendation of BS 5839-8:2013 that PAVA systems are fitted in public buildings.

Products

IP Audio Voice Alarm Router

IP Audio Voice Alarm Router

  • Pro-Sound quality
  • Two RJ45 Ethernet IP ports
  • 12 analogue audio inputs
  • 12 dual A&B analogue audio outputs
  • 20dBu output for intelligent speakers
  • 10 minutes of monitored messages
  • Hardware bypass microphone ports
  • Link up to four TYCO PAVA systems
  • Dual redundant routing capability
  • EN54-16 compliant
PAVA Amplifier Frame and Module

PAVA Amplifier Frame and Modules

  • Class D Rated Amplifiers provides 80% efficiency
  • The unique design negates the need to ‘sleep’ the amplifiers when in quiescent state
  • Different power options (100, 200 or 400 watt variants)
  • Improved efficiency and reduced heat dissipation
  • Amplifier mainframe can carry various amplifier types & interface cards
MPS01 zoneable microphone

MPS01 - MPS50 Zoneable Microphones

  • Microphones will operate in a hardware bypass fall-back mode in the event of failure within a PAVA Controller
  • All interconnect cabling and microphone are continuously monitored
  • 3.5mm jack plug connections for auxiliary audio input (e.g. background music)
  • General purpose local contact input and output for PTT foot switches and external speak now indicators
  • In-built console speaker enables preview of the locally stored DVA messages and remote PA zones to be listened to
  • All cable entries under a strain relieving cover
  • All interconnect cables and goosneck are replaceable to simplify maintenance
EMS10 zoneable energy microphone

EMS10 - EMS50 Zoneable Emergency Microphones

  • Wall mount Fist Microphones
  • 10, 20 or 50 selection buttons
  • EN54 compliant Indicators and Controls
  • EN54 fault list display
  • Speech Level ‘VU’ Bar graph
  • Fully Monitored
  • Hardware bypass fallback operation
  • Dual redundant outputs for A & B routers
  • Additional Voice over IP interface with PoE RJ45 etherner port (with IP License)

Public Address and Voice Alarm Services

Johnson Controls offer a comprehensive suite of services to support our industry-beating product range.

Our Project Management staff are involved in all aspects of project’s life cycle, depending on the complexity of the solution, from the tendering process through to final handover on site, and of course, should you need further enhancements to your systems, they are there to help.

Once your system is installed you can contact our Customer Services team who can provide support by telephone, video conference or e-mail. They can also mobilise one of our site services engineers.

If you have an existing system, we can carry out rigorous tests & inspections to provide you with written evaluation of your entire communication system.

We have a highly trained team of specialist Field Engineers. They are fully capable of ensuring that the field installation is fault-free and installed to the relevant standards.

Training is crucial aspect of supporting a communication system. So we can work with you and your staff to provide suitable training courses to enable your operators or maintenance crews to feel confident and competent in their day to day duties.

We have capacity to repair JCI Products and arrange for the repair of approved 3rd party products.

We can offer through-life maintenance support customised to the specification, time-scales and budget on both new and existing installations.

We offer a full spares packages on individual items in line with customer requirements. We support both JCI and approved 3rd party brands supplied by us.

Stay one step ahead with news and insights from our Emergency Communications experts.

See All Insights
spector lumenex oil gas and energy case study kearl oil sands
Case Study Oil and Gas products Oil and Gas
Spector Lumenex oil, gas and energy case study – Kearl oil sands

Please contact us to discuss your requirements with one of our specialists

We Are Johnson Controls

JCI logo