An end-to-end solution assuring optimum security

Innometriks High Assurance hardware and software combined with Software House C•CURE 9000 Security and Event Management System provides a powerful end-to-end FICAM-compliant solution for PIV/CAC credential validation, PACS enrollment, and fast processing speeds for certificate validation at the reader in under two seconds. With the authentication module embedded into the Software House iSTAR Ultra door controller, the Solution supports ongoing, periodic certificate status updates for highly reliable identity validation.

Compatible

Suitable for use with a wide range of FICAM-approved readers.

Robust authentication

Immediate verification of biometric data for secure authentication.

Economical

Efficient design requires lesser updating time reducing IT management costs.

Stay one step ahead with news and insights from our security experts.

See all insights
Low angle shot of inside a shopping mall with escalators
Thought Leadership Video Surveillance Buildings
Which surveillance camera is right for my customer?

We are johnson controls

Innometriks-logo