- Johnson Controls
- Security
- Intrusion Detection
- Digital and Emerging Technologies
- Smart Sensor Detection by HALO
Smart Sensor Detection by HALO
Smart, Discreet Security: Multi-functional Health, Safety, and Vape Detection with Real Time Alert and Reporting Options
HALO Smart Sensors monitor air quality, alerting for pollutants like particulates, VOCs, CO, and NO2. They offer versatile alerting, integrate with video systems, and support control via third-party apps and relays. They also detect chemicals and environmental factors for safety and optimize audio analytics for situational awareness.
Detect environmental changes that occur in privacy concern areas and sends alerts over the connected network.
Monitor air quality, temperature, humidity, chemical levels and other environmental factors.
Built-in tamper detection emits a sound alarm or silently alerts security personnel.
12 unique detection sensors that work in conjunction to detect a multitude of substances with unlimited customization. It is the only vape detector that picks up THC oil.
Built with airflow in mind. The unit’s design allows the sensors to pick up harmful chemicals faster.
With multiple sensors and advanced analytics, settings are adjusted and maximized for the room environment, drastically reducing false alarms that singular sensors can trigger from body and disinfectant sprays.
Connects directly to your security monitor and video management system – no need for separate applications.
Your local Johnson Controls team will provide support for your grant and aid applications.
Elevate Reporting and Response Times with a HALO Cloud Subscription
With real-time notifications, HALO Cloud enables staff to quickly respond to vaping, environmental and safety events. Plus, a range of analytics and reporting capabilities along with aggregate data not only helps allocate resources effectively but also helps manage multiple devices - all for a low monthly fee.
- Real-time notifications: HALO Cloud enables administrators to set up customized alerts via email and mobile app push notifications with multiple configurations.
- Analytics: In addition to Heat Maps and Event Trend Graphs, users can overlay events and data from multiple sensors on a single graph.
- Live view map: View events detected by HALO devices on easy-to-use interactive maps providing faster resource allocation and response times.
- Logging and reports: Download up to 3 months of sensor and event data to satisfy reporting requirements to any requesting authority.
- System health status: Provides system administrators with a snapshot of device connection status minimizing downtime and lowering risk.
- Dashboard: Get a birds-eye view of recent events, current sensor levels, event hot spots, air quality levels, and system health status as well as analytics tools.
- Maintenance and support: Remotely update device configuration and firmware version through the HALO Cloud Support Team.
- Secure: Utilization of AWS Certified and accredited computing environments and applications. Third-party penetration tests are performed annually.
Watch: HALO Smart Sensor Cloud Dashboard Overview
Navigate the HALO Cloud Hotspot analysis to learn where the problem areas are, review your health index, air quality index and more. Take insight to new levels with the HALO Smart Sensor Cloud Dashboard.
Watch: HALO Smart Sensor – Take Back the Bathroom
Schools are expected to be safe places, so why are school bathrooms such a scary place for so many students? Protect your school building and take back the bathroom with the HALO Smart Sensor.

















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)