- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Thermostats
- Energy Manager Heating Cooling High Volume Output Thermostat
Energy Manager Heating Cooling High Volume Output Thermostat
T-4054 Series
Product overview
The T-4054 Heating-Cooling, Energy Manager Thermostat is a high volume output, with an adjustable deadband of 0 to 30°F (0 to 16°C) between heating and cooling set points.
Features
|
|
|
|
|
|
|
|
|
|
|
|
Recycling program
Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)