- FCP-PA-701-NF Series is a no-fan version of the programmable FCP, designed primarily for fan coils with independent fans or heat-only applications where no fan is needed
- Saves time and effort by standardizing operating procedures and minimizing inventory with this one flexible thermostat.
- A full-color, backlit touchscreen makes TEC3000 Series Smart Thermostat configuration and control easy—and that’s just the beginning.
- Additional output air terminal which can be used as an on-off switchline pressure
- Supply Pressure 13 to 25 psig (91 to 175 kPa) Nominal 20 psig (140 kPa)
- Available in Fahrenheit or Celsius models
- Low and high temperature dial stops that are concealed and adjustable throughout setpoint range
- Use for line voltage control of heating and cooling equipment.