Choice Rooftop Unit

Choice Rooftop Unit

  • Capacity: 12.5-27.5 Tons
  • Efficiency: 11.1 EER/14.8 IEER

Product Overview

Choice Rooftop Units deliver on our commitment to leading the industry in rooftop performance, flexibility and quality with the most economical 12.5-27.5 ton comfort cooling solution on the market today.

Product Overview

Features

  • Efficient performance surpasses DOE 2023 part-load standards by almost 10%
  • A broad range of outdoor air options, including low-leak damper economizers, powered exhaust and modulating powered exhaust
  • Units fit nearly 70% of the competitive installed base, minimizing the need for costly transition curbs
  • Choice high-efficiency rooftop units weigh up to 33% less than other Johnson Controls models and 22% less than competing products, reducing the need for structural reinforcements
  • Smart Equipment enabled
  • Multiple airflow strategies, including exclusive IntelliSpeed™ discrete fan control (DFC) with 2-stage and 4-stage options
  • High-efficiency, ultra-high efficiency and heat pump options available
  • Choice rooftop heat pump units use mechanical and electric heat instead of gas combustion to support sustainability and decarbonization efforts
  • Ultra-high efficiency units exceed current “ultra high” efficiency tier performance in the 12.5-23 ton range