Core Packaged Rooftop Unit

Core Packaged Rooftop Unit

  • Capacity: 3-12.5 Tons
  • Efficiency: 10.8–13.2 EER/11–16.3 IEER/15–17.2 SEER
  • EER/IEER values as shown per AHRI 340/360 certified listing

Product Overview

With our Core rooftop units (formerly Series 12R), you can get the exact fit you need plus the features you want. From USB data transfers to innovative refrigerant, with our Core units you can literally have it all.  Save time and money on installation with this reliable unit. Our Core units come available in two compact cabinet sizes, two footprint sizes and two height options. Enjoy the flexibility to further customize this unit to fit your exact needs. Choose between cooling, electric or gas heating configurations.

Product Overview

Features

  • Powderpaint exterior covers all edges for ultimate protection from the elements.
  • Top panel of each unit is embossed for added strength to prevent vibration and flexing.
  • Stronger base rail to withstand wind and provide excellent seismic ratings.
  • Factory-tested scroll compressor has fewer moving parts and both high temperature and high pressure protection.
  • Indoor and outdoor fans are dynamically balanced for better performance and reliability.
  • Three static drive options for airflow versatility up to 2" ESP.
  • For safe operation, powered and unpowered outlets, disconnect switches, and smoke and CO2 detectors are available.
  • Smart Equipment enabled.