- Johnson Controls
- Industrial Refrigeration and Heating
- YORK Process Systems
- FRICK® High Pressure Rotary Screw Compressors
![FRICK® High Pressure Screw Compressors](https://tyco.widen.net/content/nhsq1jgamp/jpeg/IR_commercialproductdetailpage_product_FRICK_High_Pressure.jpeg?position=c&color=ffffffff&quality=80&u=d73svt)
FRICK® High Pressure Screw Compressors
Rotary Screw Compressors for Critical, High-Pressure Applications
Product Overview
As a world leader in refrigeration and gas compression, we engineer FRICK® Rotary Screw Compressors to handle the toughest applications and meet the most important requirements and standards. Our High Pressure Screw Compressors are designed for Fuel Gas Boosting, process refrigeration and other high pressure gas compression applications. Offering the largest range of screw compressors in the world, we can deliver a pressure range of up to 1,100 psi (76 bar), satisfying the steady gas flow rate and high pressure needs of the turbine while handling the fluctuating gas pressure at the inlet.
With over 14,500 currently in active service, it’s no wonder our customers appreciate the advanced energy-saving features that really help reduce operating cost while delivering best-in-class performance and reliability.
![Product Overview](https://tyco.widen.net/content/oou1tiko0l/jpeg/CHI_imageleftcontentright_absorption-chillers_2.jpeg?position=c&color=ffffffff&quality=80&u=e7jqge)
Features
|
|
|
|
|
|
|
|