Wall Insertion Temperature Sensor

Wall Insertion Temperature Sensor

TE-6300M and P Series

Product Overview

TE-63xxM

1k ohm Thin-Film Nickel

1k ohm Thin-Film Platinum

2.2k ohm Thermistor 10k ohm Thermistor Type II

  • Metal enclosure.
  • Mount the thermal well at an angle so condensation runs out of the well. If not possible, seal the well adaptor and wiring end of the sensor probe with RTV silicone sealant.
  • Use TE-63xxM models to meet UL 1995 plenum use applications.
  • No separate well adaptor to order when using recommended thermowell and sensor model combinations.
  • Threaded sensor holder has 1/2-14 NPT threads; threadless holder accommodates setscrew-type wells.
  • Order TE-63x2M-1, which includes 1/2-14 NPT adaptor, for TE-6300W-110 or retrofit applications of WZ-1000-2 and WZ-1000-4 thermowells.
  • Order TE-63xAM-2 for use with direct-mount thermowells, TE-6300W-101 and TE-6300W-102. Order TE-63xAM-1, which includes threadless adaptor, for retrofit applications of TE-6300W-103 and WZ-1000-5 thermowells.

TE-63xxP

1k ohm Thin-Film Nickel

1k ohm Thin-Film Platinum

2.2k ohm Thermistor

  • Plastic enclosure.
  • Mount the thermal well at an angle so condensation runs out of the well. If not possible, seal the sensor holder and the wiring end of the sensor probe with RTV silicone sealant.
  • Use TE-6001-13 metal cover kit with TE-63xxP models to meet UL 1995 plenum requirements.
  • Use the accessory 12 in. (305 mm) probe with the TE-63xxP sensor in longer wells.
  • No separate well adaptor to order when using recommended thermowell and sensor model combinations.
  • Threaded sensor holder has 1/2-14 NPT threads; threadless holder accommodates setscrew-type wells.
  • Order TE-63x2P-1, which includes 1/2-14 NPT adaptor, for TE-6300W-110 or retrofit applications of WZ-1000-2 and WZ-1000-4 thermowells.
  • Order TE-63xAP-1, which includes threadless adaptor, for TE-6300W-103 or retrofit applications of WZ-1000-5 thermowells.

Product Overview

Features

  • Full line of vertical sensors supports all your temperature sensing needs from a single supplier: wall-mount, outdoor-air, duct, duct-averaging, strap-mount, well-insertion, and flange-mount duct-probe. Single assembly ordering simplifies ordering; provides a complete assembly in one box.
  • Models Featuring an Integral NPT Adaptor increase sensor connection strength, eliminating the need for a special adaptor.
  • Models with a stainless steel sensor probe protect sensor while increasing corrosion resistance.
  • Metal Enclosure (TE-63xxM models only) meets plenum requirements.
  • Models with retainer for the sensor holder allow you to lock the sensor holder into the conduit box.
  • Brushed stainless steel mounting plate offers durable, aesthetically pleasing design.
  • Low profile flush mount design for a tamper-proof installation ideally suited for schools, sporting complexes, retailers, prisons, and more.
 

Contact Us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.