- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Thermostats
- Line Voltage Wall Thermostat Heating, Cooling or Heating and Cooling
Line Voltage Wall Thermostat Heating, Cooling or Heating and Cooling
T-22 Series, T-25 Series, T-26 Series
Product overview
For line voltage control of residential, commercial, or industrial heating or year-round air conditioning. Heat or cold anticipators are not required. The liquid-charged temperature sensing element and highly efficient diaphragm and leverage provide close temperature control.
- T22 Series Line Voltage Thermostats with Selector Switch
- T25 Series Two-Stage Room Thermostat
- T26 Series Line Voltage Thermostats
Features
|
|
|
|
|
|
Recycling program
Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.


















.jpg?la=en&h=320&w=720&hash=244C75B74F0F77521D56164450973BCD)














.jpg?la=en&h=310&w=720&hash=8D9823F26AA80B2B75C3E4B2E61770DC)


.jpg?la=en&h=320&w=719&hash=13CA7E4AA3E453809B6726B561F2F4DD)
.jpg?la=en&h=306&w=720&hash=F21A7CD3C49EFBF4D41F00691D09AEAC)

.png?la=en&h=320&w=720&hash=18CFCCD916C92D922F600511FABD775D)