Single Temperature High Volume Output Thermostat

Single Temperature High Volume Output Thermostat

T-4002 Series

Product overview

  • T-4002-201 Direct Acting, Horizontal Mounting
  • T-4002-202 Reverse Acting, Horizontal Mounting
  • T-4002-203 Direct Acting, Vertical Mounting
  • T-4002-204 Reverse Acting, Vertical Mounting

Product overview

Features

  • Sensitivity Adjustable from 0.75 to 4.0 psig/°F (9 to 50 kPa/°C)
  • Factory set at approximately 2.5 psig/°F (32 kPa/°C)
  • Flow Capacity 400 SCIM (107 mL/s)
  • Air Consumption 20 SCIM (5 mL/s)
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) Nominal 20 psig (140 kPa)
  • Dial Range 55 to 85°F
  • Air Connections Two (Supply and Output)
 

Recycling program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.

Thermostat recycling program logo

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.