- Johnson Controls
- EasyIO
Make the possibilities real
Take the Next StepDiscover EasyIO: Powerfully open for peak performance
Use the EasyIO platform to control an application or an entire system, a piece of equipment or an entire plant, a room or an entire building. EasyIO is IT/IP/IoT-ready, supporting multiple protocols and using the latest IT security standards. See how easy it is to boost resiliency and deliver optimal facility performance.
New FW-VAV controller increases flexibility
Introducing a new all-in-one IP-enabled variable air volume (VAV) controller. The EasyIO FW-VAV controller comes with a suite of ready-to-use applications and dashboards, and can be programmed live through CPT. An onboard database cuts engineering and commissioning time. Integrated features include:
- Powered damper actuator
- Digital differential pressure transducer (DPT)
- Spanning tree protocol (ring) support for up to 30 units, increasing resiliency with break detection and email alerts
- Daisy chain support for up to 9 units
- BACnet/IP client/server, BACnet MS/TP client/server, Modbus TCP/RTU
Let us show you what the FW-VAV can do for you.
IP-enabled VAV controller extends optimization
EasyIO by Johnson Controls: Achieving your most important outcomes
EasyIO brings you limitless possibilities for controlling a full range of smart, connected devices. Backed by the global resources of Johnson Controls, this powerfully open platform lets you offer customers maximum flexibility to help achieve their goals.
Improve control with key benefits
![technology supports security](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/campaigns/easyio/lifestyle-images/technology-supports-security.jpg?h=324&w=576&la=en&hash=7CE6B6CFFDEB5A15F86D180EB1BBB683)
Technology supports security
Help reduce risk with secure IT network open standards. EasyIO offers resilient reliability and easy adaptability to new technologies—helping to future-proof your investment.
![a man working on tab](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/campaigns/easyio/lifestyle-images/a-man-working-on-tab.jpg?h=324&w=576&la=en&hash=3860E9532773D6C73CC7FC47582CBD6C)
Customizable platform sets you apart
Open-source core and software features support multiple protocols. Develop proprietary dashboards, applications and reports to stand out from competitors.
![prac adaptive tuning](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/campaigns/easyio/lifestyle-images/prac-adaptive-tuning.jpg?h=324&w=576&la=en&hash=8607644AE357C3B5895509C71816EC05)
PRAC+ adaptive tuning saves time
Cut commissioning time and eliminate manual retuning with Pattern Recognition Adaptive Control (PRAC+) technology from Johnson Controls for automatic PID tuning.
See how you benefit with EasyIO
Controller Spotlight
The FS series provides unparalleled performance and allows for flexible design, enabling secure integration at both a BAS and loT level.
The award-winning FW series is highly flexible and designed for wired or wireless IP capabilities. Devices can also be placed on BACnet MS/TP or Modbus RTU RS-485 networks when needed.
Use EasyIO as a mini-BMS
Now small and medium buildings can capture BMS benefits simply and affordably. EasyIO lets you integrate, meter and manage up to 90 devices and 3,000 points—including rooftop units, AHUs, FCUs and room applications. Control air quality, generate energy savings and operate seamlessly and securely.