Find exactly what you need to create and sustain ideal building environments

Temperature is arguably the most important component in a building's environment. The comfort of its occupants depends on an indoor climate that adapts to their needs. That core competency is at the heart of Johnson Controls. Our commercial thermostats provide unprecedented accuracy, efficiency and energy savings. We offer a wide range, with options to suit any HVAC need

Find exactly what you need to create and sustain ideal building environments

Featured Thermostats

Discover some of the world's newest, most efficient HVAC thermostat technology.

Networked HVAC thermostat controller

TEC3000

A full-color touchscreen makes the TEC3000 Series Smart Thermostat and HVAC Equipment Controller easy to configure and control. Available in networked, wireless or standalone models, it’s ideal for both traditional and smart equipment.

High resolution color touch screen digital room thermostats

T9100 / T9180

The T9100 and T9180 Digital Thermostats are multi-functional devices that provide Title 24 compliance for proven energy efficiency. They feature high-resolution color touch screens that allow users to easily monitor and control the room's climate.

KONOzw - Lux product

KONOzw

The KONOzw is a stylish, full-featured smart hub thermostat that estimates utility costs and uses geofencing to sense whether occupants are in the building. It’s fully integrated into Alarm.com and SecureNet to provide an all-in-one home control solution.

Fan Coil Thermostat

FCP

Controlling 2-pipe or 4-pipe fan coil units is now easier than ever, thanks to the versatile FCP 7-Day Programmable and FCP Non-Programmable Thermostats. They’re designed to be easy to self-install, and they’re highly configurable.

WTL series

WTL

Enjoy the benefits of direct digital control, but with minimal expense and occupant disruption. WTL Series thermostats are wireless and self-contained, so an HVAC system can be retrofitted quickly, easily, and at a fraction of the cost.

Thermostat selector

Choose your preferred attributes below to select the best thermostat for your environment.

  • FCP-PA-701-NF Series is a no-fan version of the programmable FCP, designed primarily for fan coils with independent fans or heat-only applications where no fan is needed
  • The functionality and energy savings of traditional DDC
  • Saves time and effort by standardizing operating procedures and minimizing inventory with this one flexible thermostat.
  • High-Resolution Touch Screens and Outstanding Compliance
  • A full-color, backlit touchscreen makes TEC3000 Series Smart Thermostat configuration and control easy—and that’s just the beginning.
  • Additional output air terminal which can be used as an on-off switchline pressure
  • Available in Direct Acting (DIR) and Reverse Acting (REV) models
  • Supply Pressure 13 to 25 psig (91 to 175 kPa) Nominal 20 psig (140 kPa)
  • Low and high temperature dial stops that are concealed and adjustable throughout setpoint range
  • Use for line voltage control of heating and cooling equipment.
  • Available in vertical or horizontal model

Legacy Thermostats

WT-4000 Thermostats

WT4000

The WT-4000 has been discontinued, check out the WTL for Digital Pneumatic and like-for-like replacement Thermostat needs.

Contact us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.