J10-25YC/J10-20YD/J07YE 7.5-25 Ton Split System Condensing Units

J10-25YC/J10-20YD/J07YE 7.5-25 Ton Split System Condensing Units

16 IEER (YE) ; 13.2-15.2 IEER (YC) ; 13.4-15 IEER (YD)​

J10-25YC/J10-20YD/J07YE split-system condenser units fit almost any outdoor location and weigh much less than similar, single-package units.

  • Features smart equipment controls
  • Condenser coils constructed from microchannel aluminum tubing
  • 5-year limited compressor warranty and 1-year parts limited warranty

Reliable performance in a lightweight design

Johnson Controls J10-25YC/J10-20YD/J07YE Split-system Condenser Units deliver the reliable performance you need in a compact design suitable for any outdoor location. These split units are perfect for rooftops because they weigh much less than a single-package unit of similar capacity and are much easier to rig and support. With a durable build, condenser coils made with microchannel aluminum tubing, aluminum fins and vinyl-coated fan guards, these condenser units resist rust and deliver long-lasting, efficient operation.

A female employee at a dress store's billing counter handing a dress to a woman

Benefits

Easy Installation Icon
Easy installation

These compact units install easily on rooftops and at ground level thanks to a lightweight design and simplified piping connections.

Reliable Performance Icon
Reliable performance

Built-in protections as well as five-minute, anti-short cycle timer and minimum compressor run time provide greater peace of mind.

Maximum Flexibility Icon
Flexibility

Choose from two-pipe and four-pipe configurations for on-site flexibility and factory- or field-installed low ambient VFD control to 0˚F.

Features

  • Meets EPACT 2005 and exceeds ASHRAE 90.1-2019 efficiency standards
  • Includes filter drier ready for field installation and is Smart Equipment enabled
  • Inherently protected condenser fan motors
  • 2-pipe and 4-pipe configurations
  • Five-minute, anti-short cycle timer and minimum compressor run time
  • Standard operation to 40°F; factory or field-installed low-ambient VFD control to 0°F
  • Factory-installed disconnects, convenience outlet and an E-coat coil option
  • Scroll compressors provide both high efficiency and reliability
  • Durable build with condenser coils constructed with microchannel aluminum tubing and aluminum fins
  • Crankcase heaters that will be de-energized when the compressor is operating
  • Self-contained, high and low pressure controls
  • Solid state or internal line break compressor motor protection
  • Class 2, 24-volt, thermostat control circuit
  • Copper stub-outs are factory-mounted on the suction and liquid lines to simplify field piping connections
  • Compressor staging for capacity reduction provides more economical operation and even temperature levels within the conditioned space
 

Insights from industry experts

Read more