- Johnson Controls
- Building Automation and Controls
- HVAC Controls
- Thermostats
- Fan Coil Thermostat with or without Fan Selector Switches
![Fan Coil Thermostat (with or without Fan Selector Switches)](https://tyco.widen.net/content/gz2ieryxl9/jpeg/BAC_commercialproductdetailpage_product_T28_Series.jpeg?position=c&color=ffffffff&quality=80&u=d73svt)
Fan Coil Thermostat (with or without Fan Selector Switches)
T-28 Series
Product Overview
This thermostat controls light duty line voltage fan coil or baseboard valves on heating, cooling, and heating-cooling systems. The thermostat can control one or two valves directly. These thermostats are rated for 120, 208, or 240 VAC at 50 to 60 Hz.
![Product Overview](https://tyco.widen.net/content/pvglmhnane/jpeg/bts_imageleftcontentright_bfv_300_butterfly_valve_iStock-1304871532.jpeg?position=c&color=ffffffff&quality=80&u=e7jqge)
Features
|
|
|
|
|
|
Recycling Program
Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.