T9100 and T9180 Smart Thermostats

T9100 and T9180 Smart Thermostats

High-Resolution Touch Screens and Outstanding Compliance

Product Overview

T9100 and T9180 Digital Room Thermostats are multi-functional devices that are simple to use, thanks to a high-resolution color touch screen interface. These stand-alone digital room thermostats with built-in Wi-Fi are designed to control temperatures in a wide range of heating and cooling equipment, in both residential and commercial applications. What’s more, T9100 thermostats provide reliable humidity control, as well.

Skyport Cloud Services are available through a standard web browser or a free mobile app. The app can be downloaded for Android™ devices through Google Play™ and for Apple® devices through the App Store.

Product Overview

T9100 and T9180 Smart Thermostats

High-Resolution Touch Screens and Outstanding Compliance

Features

  • High-resolution color touch screen interface — Allows users to clearly see the room temperature and heating or cooling status, to easily control the system from the screen, and to load up to 100 photos to use as custom backgrounds.
  • Title 24 compliance (2019) — Meets zero net energy (ZNE) requirements, which help ensure that new and existing non-residential buildings achieve energy efficiency.
  • Supported HVAC equipment — Controls up to 4H/2C heat pumps or up to 3H/2C packaged rooftop units.
  • Integral Skyport Cloud Services and Wi-Fi – Provides facility managers and end users with remote access to the digital room thermostat.
  • Seven-day programmable occupancy schedule with up to three occupied periods each day — Reduces operating expenses by controlling the room based on occupant schedules.
  • Integral humidity sensor (T9100 only) — Enables the device to control humidification and dehumidification, in addition to room temperature.
  • Local equipment runtime trending — Provides easy access to energy usage information and shows how much energy was used to heat and/or cool over a seven-day period.
  • Password protection capability — Enforces setpoint energy policies by preventing tampering with the digital room thermostat settings in public spaces.
  • Multilingual display options — Provide user interfaces in English, French, and Spanish.
  • SD memory card input — Reduces configuration time by allowing quick and easy data transfers between digital room thermostats.
  • Configurable alerts — Send messages to the digital room thermostat when certain conditions occur, such as when the room temperature exceeds a user-specified value.
  • Built-in application program interface (API) — Allows the unit to fit into most smart home systems and applications for third-party monitoring and control.
  • Remote sensors — Supports Wi-Fi remote temperature sensors
 

Recycling Program

Johnson Controls supports and sponsors thermostat recycling programs in the U.S. and Canada. We are a member of the Thermostat Recycling Corporation (TRC), a not-for profit organization that facilites the collection and proper disposal of mercury-containing thermostats in the United States. TRC maintains a network of more than 3,400 collection sites nationwide. To find a collection point in your area, go to thermostat-recycle.org and enter your zip code.

Thermostat recycling program logo

Contact Us

Please read our Privacy Notice for information on how we protect and manage your personal data. By completing this form and submitting your information, you confirm that you have reviewed, understood and accepted our privacy terms as well as our cookie terms.