LV-1250 Fixed Blade Aluminum Louvers

LV-1250 Fixed Blade Aluminum Louvers

LV-1250 is a stationary louver designed to meet heavy duty application and environmental requirements.

Product Overview

Since 1885, Johnson Controls has developed and refined air control products by providing the highest quality control dampers that fit your application and size requirements LV-1250 louvers feature a stationary aluminum drainable blade with a 4 inch (10 cm) deep aluminum frame with a 4 inch (10 cm) deep galvanized steel frame. LV-1250 is a stationary louvers designed to meet heavy duty application and environmental requirements. Drainable heads channel water to the side frames, which channel through vertical downspouts and out the bottom of the louver at the sill. This model are efficient at minimizing water penetration with low resistance to airflow.

Product Overview

Features

  • 3-Year Warranty on Materials and Workmanship
  • 15 to 25 Working Day Standard Shipping after Order Entry
  • 45% or Greater Free Area
  • Hidden Vertical Support Blade
  • Extruded 60635 T5 Aluminum Construction