- Johnson Controls
- HVAC Equipment
- Split Systems
- Commercial Split Systems
- J07-20NL /J07-20NM/J25NC 7.5-25 Ton Split System Air Handlers
![J07-20NL /J07-20NM/J25NC 7.5-25 Ton Split System Air Handlers](https://tyco.widen.net/content/fg04ysczzn/jpeg/HVAC_commercialproductdetailpage_product_20NL.jpeg?position=c&color=ffffffff&quality=80&u=d73svt)
J07-20NL /J07-20NM/J25NC 7.5-25 Ton Split System Air Handlers
2,250 – 12,000 CFM
Johnson Controls J07-20NL /J07-20NM/J25NC 7.5-25 Ton Split System Air Handlers are designed with two distinct modules to provide maximum application flexibility.
- Designed to match with two-pipe, J10-25YC/J10-20YD/J07YE condensing units and four-pipe, JC10-15PC/J15-20PD/J07PE heat pumps
- Can be installed in up to 16 configurations
- 1-year Parts Limited Warranty
Designed for Maximum Flexibility
Johnson Controls J07-20NL /J07-20NM/J25NC 7.5-25 Ton Split System Air Handlers are designed for maximum flexibility to meet a wide variety of applications. The blower module can include the drives, blower wheels and factory installed motor of your choice, and the module can be repositioned to meet almost any installation requirement. These air handlers, combined with condensing units, provide years of quiet, efficient and dependable operation.
![A group of young female students sitting at a table and talking](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/young-female-students-table.jpg?h=1037&w=1380&la=en&hash=042C9BB6014C0515C0F6FE4E5281CD89)
Benefits
![Maximum Flexibility Icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/maximum-flexibility-icon.jpg?h=334&w=334&la=en&hash=81CBBF3072D0D13C04494DDFE2219AEC)
Units can be bottom-supported or ceiling-suspended in upto 16 configurations to meet almost any space or duct requirements.
![System compatibility icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/system-compability-icon.jpg?h=2048&w=2048&la=en&hash=4B822A9EB2E4A1130462CF7145EA7155)
Two-pipe or four-pipe air handler design that matches with both condensing units and heat pumps.
![Durability Icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/durability-icon.jpg?h=334&w=334&la=en&hash=3DFE9961ABD603DE8FD8430F4316C0D4)
Factory-tested before shipping,every evaporator coil is pressurized with and leak-tested underwater.
Features
|
|
|
|
|
|
|
|
|
|