- Johnson Controls
- HVAC Equipment
- Split Systems
- Commercial Split Systems
- J10-15PC/J15-20PD/J07PE 7.5-20 Ton Split System Heat Pumps
![J10-15PC/J15-20PD/J07PE 7.5-20 Ton Split System Heat Pumps](https://tyco.widen.net/content/f2vaweleoa/jpeg/HVAC_commercialproductdetailpage_product_15PC.jpeg?position=c&color=ffffffff&quality=80&u=d73svt)
J10-15PC/J15-20PD/J07PE 7.5-20 Ton Split System Heat Pumps
16 IEER (PE) ; 13.5-15.1 IEER (PC) ; 13.5-14 IEER (PD)
Lightweight, durable Johnson Controls J10-15PC/J15-20PD/J07PE Split-system Units provide flexibility and easy installation for commercial applications.
- Features Smart Equipment
- Condenser coils constructed from microchannel aluminum tubing
- 5-year Limited Compressor Warranty and 1-year Parts Limited Warranty
Reliable Performance in a Compact Design
Johnson Controls J10-15PC/J15-20PD/J07PE 7.5-20 Ton Split System Heat Pumps Units deliver the performance you need for reliable operation in today's demanding commercial environments. Compact designs, clean styling and quiet operation make these units an ideal fit for your application. With a durable build, condenser coils made with Microchannel aluminum tubing, aluminum fins and vinyl-coated fan guards, these split units resist rust and deliver long-lasting, efficient operation.
![An elementary school teacher guiding her students in a classroom](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/elementary-school-classroom.jpg?h=1037&w=1380&la=en&hash=620442EACADCDF4DCB379D3EB00C7523)
Benefits
![Easy Installation Icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/easy-installation-icon.jpg?h=334&w=334&la=en&hash=D49CEBFE3F4FB6CDD7FA47D134AA2168)
These compact units install easily on rooftops and at ground level thanks to a leightweight design and simplified piping connections.
![Reliable Performance Icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/reliable-performance-icon.jpg?h=334&w=334&la=en&hash=8C0FE96BE2650DD8E76465A26F2D5668)
Built-in protections as well as five minute, anti-short cycle timer and minimum compressor run time provide greater peace of mind.
![Maximum Flexibility Icon](/-/media/project/jci-global/johnson-controls/us-region/united-states-johnson-controls/hvac-equipment/static-pdp-images/maximum-flexibility-icon.jpg?h=334&w=334&la=en&hash=81CBBF3072D0D13C04494DDFE2219AEC)
Choose two-pipe or four-pipe configurations for on-site flexibility and factory-or field- installed low ambient VFD control to 0°F.
Features
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|