J30-50YD 30-50 Ton Split System Condensing Units​

J30-50YD 30-50 Ton Split System Condensing Units​

11.1-12.5 EER

Compact design, clean styling, low silhouette and quiet operation make these condensing units suitable for almost any outdoor location.

  • Reduced vibration transmission
  • V-coil design with exterior service port connections
  • 1-year complete system and optional 4-year extended compressor limited warranties

Versatility and Reliability in One Compact Design

Johnson Controls J30-50YD 30-50 Ton Split System Condensing Units have a compact design and clean styling, making them ideal for rooftop or ground-level installation. The condenser coils are constructed of microchannel aluminum tube and aluminum fins for long-lasting, efficient operation. These AC condensing units are completely assembled, piped and wired at the factory to provide one-piece shipment and rigging.

A man guiding a woman at a desktop, while other employees are seated at work behind them

Benefits

Easy Installation Icon
EASY INSTALLATION

A lightweight design makes units easy to rig and support on supports, and ample sub-cooling capaticy allows for ground-level placement.

Quiet Operation icon
QUITE OPERATION

Rubber isolators reduce the transmission of vibration and noise while vertical discharge fans direct sound away from surrounding structure.

Reliable Performance Icon
DURABLE PERFORMANCE

Solid construction with microchannel aluminum, vinyl-coated fan guards and scroll compressors ensure long-lasting, efficient performance.

Features

  • Meets or exceeds ASHRAE 90.1-2007 Standard
  • Smart Equipment enabled
  • Inherently protected condenser fan motors
  • Five-minute anti-short cycle timer and minimum compressor run time
  • Standard operation to 40°F; factory or field-installed, low-ambient VFD control to 0°F
  • Factory-installed disconnects, convenience outlet and an E-coat coil option
  • Scroll compressors provide both high efficiency and reliability
  • Condenser coils constructed of microchannel aluminum tube and aluminum fins for durability and long-lasting, efficient operation
  • Crankcase heaters that de-energize when the compressor is operating
  • Self-contained high and low pressure controls
  • Solid state or internal line break compressor motor protection
  • Class 2, 24-volt thermostat control circuit
  • Lockout circuit prevents the unit from cycling on safety control
  • Multiple controls to provide stable system operation at ambient temperatures down to 40°F with kits available for operation to 0°F
  • Factory-testing of each compressor, condenser fan motor, crankcase heater and electrical control circuit assures trouble-free startup and years of reliable operation
 

Insights From Industry Experts

Read more